FCR - Machining Center for Generator Rotors

The Innse-Berardi model FCR is a Machining Center for generator rotors.

The hydrostatic guideways on all axes, allows to apply high torque and high cutting forces generated during main slots milling by large diameters cutters. Matching on the same carriage the high productivity slotting head with vertical column for auxiliary operations, makes the FCR a versatile center to perform all the machining operations on both generator shaft body and necks.

A complete range of advanced attachments provides the optimum solution for the different application requirements.


Technical specifications:

Max. spindle powerkW up to 113
Max. spindle torqueNm up to 42,000
Milling cutter diametermm 800 up to 1,200
Max. workpiece weighttons up to 350
Max. workpiece lengthmm up to 18,000

 

All products
FMM - Horizontal multi spindle drilling machine

Innse-Berardi FMM multi spindle drilling machines are used to perform deep holes in the tube sheets for heat exchangers in Nuclear and Chemical plants.

FCR - Machining Center for Generator Rotors

The Innse-Berardi model FCR is a Machining Center for generator rotors.

FCT - Machining Center for Turbine Rotors

The Innse-Berardi rotor slotting machines model FCT are dedicated to “Fir tree slots” machining of turbine rotors shaft.

Scalper Series A and T

Ingersoll widespread solution for Aluminum and Titanium Ingot machining

Spin Lathe for Metal Forming

Ingersoll solution for heavy-gauge Aluminum sheets forming of aircraft components.

Rotary table

Milling and/or turning rotary tables with or without cross movement