FMM - Horizontal multi spindle drilling machine

Innse-Berardi FMM multi spindle drilling machines are used to perform deep holes in the tube sheets for heat exchangers in Nuclear and Chemical plants.

The FMM machines can be equipped with 2-3 or 5 spindle units either with common or independent feed and adjustable pitch. BTA only, GUNDRILL only or both systems can be provided.

On the machines with high vertical stroke the X-axis is equipped with hydrostatic guideways for maximum rigidity and highest accuracy.


Technical specifications:

Max drilling diammm up to 50.8 (opt. 65)
Vertical axis stroke (Y axis)mm 2,500 up to 8,000
Drilling stroke (Z axis)mm 1,100 up to 1,700
Thrust of each spindleN 25,000
Power of each spindlekW 28 up to 37
All products
FMM - Horizontal multi spindle drilling machine

Innse-Berardi FMM multi spindle drilling machines are used to perform deep holes in the tube sheets for heat exchangers in Nuclear and Chemical plants.

FCR - Machining Center for Generator Rotors

The Innse-Berardi model FCR is a Machining Center for generator rotors.

FCT - Machining Center for Turbine Rotors

The Innse-Berardi rotor slotting machines model FCT are dedicated to “Fir tree slots” machining of turbine rotors shaft.

Scalper Series A and T

Ingersoll widespread solution for Aluminum and Titanium Ingot machining

Spin Lathe for Metal Forming

Ingersoll solution for heavy-gauge Aluminum sheets forming of aircraft components.

Rotary table

Milling and/or turning rotary tables with or without cross movement