Rotary table

Milling and/or turning rotary tables with or without cross movement

The Aries milling-boring machines can be equipped with a wide range of roto-traversing tables with complete hydrostatic bearing both for the rotating B-axis and for the linear V-axis.

In general all the tables can be equipped with a clamping system on the rotating B-axis. The system is designed in such a way that it does not modify the angular position of the table during the clamping phase.


Technical specifications:

Load capacityton 15 up to 500
Table surface dimensionsmm 2,000 x 2,000 - 6,500 x 8,000
All products
FMM - Horizontal multi spindle drilling machine

Innse-Berardi FMM multi spindle drilling machines are used to perform deep holes in the tube sheets for heat exchangers in Nuclear and Chemical plants.

FCR - Machining Center for Generator Rotors

The Innse-Berardi model FCR is a Machining Center for generator rotors.

FCT - Machining Center for Turbine Rotors

The Innse-Berardi rotor slotting machines model FCT are dedicated to “Fir tree slots” machining of turbine rotors shaft.

Scalper Series A and T

Ingersoll widespread solution for Aluminum and Titanium Ingot machining

Spin Lathe for Metal Forming

Ingersoll solution for heavy-gauge Aluminum sheets forming of aircraft components.

Rotary table

Milling and/or turning rotary tables with or without cross movement