Atlas Vision

Family of high speed vertical milling centres, with linear rolling guideways. Innse-Berardi’s innovative flexible design concept is the basis of these machines.

The core parts of all machines are identical: crossbeam, ram and attachments. The flexible, modular design offers 4  different configurations:

A complete range of advanced milling attachments provides the optimum solution for each user’s application requirements. The use of standard off-the-shelf components increases the reliability of the machines while reducing cost and delivery times.


Technical specifications:

Distance between columns mm 2,800 up to 10,000
RAM vertical travel (Z-axis)mm 1,500 - 2,000 - 2,600
RAM sectionmm 500 x 500 - 630 x 630
Spindle powerkW 40 up to 60
TorqueNm 1,200 - 1,850 - 2,500
Axis3+2 or 5
W-axisFixed or moving crossrail


Vertical turning tables

Both, Atlas Vision as well as Atlas Hydro can be equipped optionally with Turning Tables for Turning, Boring, Milling, Turn-Milling and Grinding. The full range is featuring hydrostatic main bearings.
A complete range of advanced attachments provides the optimum solution for the different application requirements.

The modular design covers a broad range of different sizes:

  • Max. turning diameter up to 5,000 mm
  • Turning table diameter up to 4,000 mm
  • Turning table load up to 50 ton 
  • Turning table speed up to 200 rpm 
  • Turning table power up to 150 kW

 

All products
Atlas Vision

Family of high speed vertical milling centres, with linear rolling guideways. Innse-Berardi’s innovative flexible design concept is the basis of these machines.

Atlas Hydro

Range of heavy duty medium and large size vertical milling centers with hydrostatic guideways, suitable for machining large components.

MasterMill™

Ingersoll large-format, 5 axes, cross-rail-adjustable gantry for productive milling and finishing of complex-geometry, hard-metal components.

MasterSpeed™

Ingersoll large-format, 5 axes, high-speed gantry for productive milling and finishing of complex-geometry aluminum and hard metal components.