MasterSpeed™

Ingersoll large-format, 5 axes, high-speed gantry for productive milling and finishing of complex-geometry aluminum and hard metal components.

With its large capacity working volume, its exorbitant torque and power spindle, its quick tool exchange, MasterSpeed™ is the ultimate milling solution for a wide range of metals, from Aluminum to Titanium and Stainless steel.

A variety of attachments with 2-axis indexing, 2-axis contouring, straight, right angle and special designs are available to meet the widest range of customers’ requirements.

The comprehensive range of machine tool application support includes tooling, work methods, machine start-up, part processing and programming, fixturing, scheduling and training.


Sectors:

  • Aerospace
  • Defense 
  • Energy


Technical specifications:

X - Axis travel6,000 mm to 36,000 mm
Y - Axis travel4,000 mm to 10,000 mm
Z - Axis travel1,500 mm to 2,500 mm
Max Spindle Power/Torque130 Kw / 2.946 Nm
Attachment Heads8  Models

 

All products
Atlas Vision

Family of high speed vertical milling centres, with linear rolling guideways. Innse-Berardi’s innovative flexible design concept is the basis of these machines.

Atlas Hydro

Range of heavy duty medium and large size vertical milling centers with hydrostatic guideways, suitable for machining large components.

MasterMill™

Ingersoll large-format, 5 axes, cross-rail-adjustable gantry for productive milling and finishing of complex-geometry, hard-metal components.

MasterSpeed™

Ingersoll large-format, 5 axes, high-speed gantry for productive milling and finishing of complex-geometry aluminum and hard metal components.