MasterPrint® Robotic

The versatility of industrial robots applied to MasterPrint® 

MasterPrint® Robotic is the robotic version of Ingersoll Machine Tools’ family of Additive Manufacturing equipment that provides your company with the ability to seamlessly program, simulate, 3D print and mill large composite parts in a single piece.

MasterPrint® Robotic has disrupted and transformed the traditional way to procure and manufacture large tools by:

  • shortening the lead time from months to weeks
  • reducing manufacturing cost by 90% (no cutting, welding, stress relieving, minimal milling and assembly)
  • fast prototyping provisional tools for short programs and pre-production runs
  • overprinting, re-milling, improving, re-using existing 3D-printed tools
  • choosing and 3D-printing the polymers most suitable for your application


Configurations:

  • Available as hybrid with multiple modules operated by the same robot: 3D-printing, milling, fiber placement, tape laying, inspection, trimming
  • Siemens 840 D and Sinumerik One CNCs
  • Ingersoll proprietary software for programming, simulation, optimization and diagnostic


Sectors:

  • Space 
  • Aerospace
  • Naval
  • Automotive 


Technical specifications:

Working volume starts1.7 m long - 1.7 m high- 1.0 m wide
Extruder Nominal Throughputsfrom 20 lbs/h to 150 lbs/h fed by equal size drier equipment
All products
MasterPrint® 5X

MasterPrint® 5X is Ingersoll Machine Tools’ 5 axes version of its MasterPrint® 3D printer

MasterPrint® Linear

XXL format additive technology adoption made easy

MasterPrint® 3X

Ingersoll Machine Tools industry-leading solution for additive manufacturing of complex geometry, durable, XXL, thermoplastic parts.

MasterPrint® Robotic

The versatility of industrial robots applied to MasterPrint® 

MasterPrint® Continuous Filament

Ingersoll's solution to Print, over-print, reinforce with continuous fiber